WBP_S1R10CVRBRUSH_PRODIMAGE
WBP_S1R10CVRBRUSH_PRODIMAGE

Recessed 10" Series, Recessed Cover Assembly, Egress Door Brushes

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R10CVRBRUSH

Fire Rated Poke Throughs, Recessed 10" Series, Recessed Cover Assembly, Egress Door Brushes

  • Field installed
  • Reduces unwanted debris while access doors are open
  • Includes Necessary Mounting Hardware

Standard Product field installed

Product details

General

Accessory Type
Accessories
Application
10" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
White
Construction
Fabricated
Construction Material - Main
10 Meunt
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural & Black
Item Type
10" Recessed Fire-Rated Poke-Through Components
Material
Composite
Mounting Type
Screw Mount
Size
Standard Sized Product
Style
Covers
Sub Brand
SystemOne Recessed
Type
10" Recessed Rated Poke Through Accessories
UPC
783585548142

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
20