WBP_S1R10TUNNEL_PRODIMAGE
WBP_S1R10TUNNEL_PRODIMAGE
WBP_S1R10TUNNEL_front_PRODIMAGE

Recessed 10" Series, Through Floor Fitting, Accessory, Perimeter to Perimeter By Pass Wiring Tunnel

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R10TUNNEL

Fire Rated Poke Throughs, Recessed 10" Series, Through Floor Fitting, Accessory, Perimeter to Perimeter By Pass Wiring Tunnel

  • For use with S1R10PTFIT fitting in Recessed Activation
  • One Per Fitting Allowed
  • Steel Construction

Standard Product

Product details

General

Accessory Type
Perimeter to Perimeter By Pass Wiring Tunnel
Application
10" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
White
Construction
Fabricated
Construction Material - Main
10 Meunt
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
10" Recessed Fire-Rated Poke-Through Components
Material
Steel
Mounting Type
Screw Mount
Size
Standard Sized Product
Style
Accessories
Sub Brand
SystemOne Recessed
Type
10" Recessed Rated Poke Through Accessories
UPC
783585548159

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed