WBP_S1RTR10BIT_PRODIMAGE
WBP_S1RTR10BIT_PRODIMAGE

Tamper Resistant Cover Assembly, Replacement TORX-10 Bit

Brand:

Hubbell Premise Wiring

Catalog ID:

S1RTR10BIT

Tamper Resistant Cover Assembly, Replacement TORX-10 Bit

  • For use with S1R10TRCVR Series Tamper Resistant Covers
  • Tamper-Resistant T10 Torx Bit
  • 1/4" Hex Shank

Use With S1R10TRCVR Tamper Resistant Covers

Product details

General

Accessory Type
Accessories
Application
Replacement TORX-10 Bit
Color
Metallic
Construction
Fabricated
Construction Material - Main
10 Meunt
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Steel
Mounting Type
Screw Mount
Size
Standard Sized Product
Style
Accessories
Sub Brand
SystemOne Recessed
Type
10" Recessed Rated Poke Through Accessories
UPC
783585548197

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
100