text.skipToContent text.skipToNavigation

S1R10PTZBLK

by multiple brands 

Catalog ID: S1R10PTZBLK

Fire Rated Poke Throughs, Recessed 10" Series, Kit, Includes (1) S1R10PTFIT, (1) S1R10CVRBLKU, (2) S1R10PSPZ, (2) S1R10PSPREPBRKT, (4) S1R10CBFPT, (3) S1R10PBFBLANK, (1) S1R10PBF075, (1) S1R10CENTERDIV, (1) S1R10PERIMDIV

  • For use with a 10.00” to 10.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product Details

General

Accessory Type 10" FRPT Kit
Application Through Floor Fitting Kit, Pre-Wired
Application - For Use On Concrete
Color Black
Construction Fabricated
Construction Material - Main 10 Meunt
EU RoHS Indicator Contact Manufacturer
Finish Type Black Powder Coat Cover
Item Type 10" Recessed Fire-Rated Poke-Through Components
Material Assorted Materials
Material - Mounting Hardware Mounting Hardware Included
Mounting Type Screw Mount
Number Of Outlets 2
Size Standard Sized Product
Style FRPT Kits
Sub Brand SystemOne Recessed
Type 10" Recessed Rated Poke Through Kit
UPC 783585548272

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s) UL 514A