WBP_S1R10CVRBRS_PRODIMAGE
WBP_S1R10CVRBRS_PRODIMAGE

Recessed 10" Series, Recessed Cover Assembly, Brushed Brass Plated

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R10CVRBRS

Fire Rated Poke Throughs, Recessed 10" Series, Recessed Cover Assembly, Brushed Brass Plated

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product details

General

Accessory Type
10" Round Recessed Cover
Application
10" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Brass
Construction
Fabricated
Construction Material - Main
10 Meunt
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brushed Brass Plated Cover
Item Type
10" Recessed Fire-Rated Poke-Through Components
Material
Aluminum
Mounting Type
Screw Mount
Size
Standard Sized Product
Style
Covers
Sub Brand
SystemOne Recessed
Type
10" Recessed Rated Poke Through Covers
UPC
783585547435

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
7