text.skipToContent text.skipToNavigation

S1R10CVRGRY

by multiple brands 

Catalog ID: S1R10CVRGRY

Fire Rated Poke Throughs, Recessed 10" Series, Recessed Cover Assembly, Gray Powder Coat

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product Details

General

Accessory Type 10" Round Recessed Cover
Application Through Floor Delivery, Cover
Application - For Use On Concrete
Color Gray
Construction Fabricated
Construction Material - Main 10 Meunt
EU RoHS Indicator Contact Manufacturer
Finish Type Gray Powder Coat Cover
Item Type 10" Recessed Fire-Rated Poke-Through Components
Material Cast Aluminum
Mounting Type Screw Mount
Size Standard Sized Product
Style Covers
Sub Brand SystemOne Recessed
Type 10" Recessed Rated Poke Through Covers
UPC 783585547466

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s) UL 514A

Logistics

Carton Quantity 7