text.skipToContent text.skipToNavigation

S1R10CVRTRBRS

By multiple brands 

Catalog ID: S1R10CVRTRBRS

By Hubbell Wiring Device-Kellems
Catalog ID:  S1R10CVRTRBRS
Fire Rated Poke Throughs, Recessed 10" Series, Tamper Resistant Cover Assembly, Brushed Brass Plated
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Tamper Resistant Cover limits unauthorized access
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant
Add to List

More Options

Where to Buy

Product Details

General

Accessory Type 10" Round Tamper Resistant Recessed Cover
Application 10" Fire-Rated Poke-Through Series
Application - For Use On Concrete
Finish Type Brushed Brass Plated Cover
Item Type 10" Recessed Fire-Rated Poke-Through Components
Material Cast Aluminum
Material - Mounting Hardware Mounting Hardware Included
Style Covers
UPC 783585547497

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources and Downloads

Videos

SystemOne 10” FRPT