WBP_S1R10CVRTRGRY_PRODIMAGE
WBP_S1R10CVRTRGRY_PRODIMAGE
play
SystemOne 10” FRPT

Recessed 10" Series, Tamper Resistant Cover Assembly, Gray Powder Coat

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R10CVRTRGRY

Fire Rated Poke Throughs, Recessed 10" Series, Tamper Resistant Cover Assembly, Gray Powder Coat

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Tamper Resistant Cover limits unauthorized access
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product details

General

Accessory Type
10" Round Tamper Resistant Recessed Cover
Application
10" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Gray Powder Coat Cover
Item Type
10" Recessed Fire-Rated Poke-Through Components
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Size
Standard Sized Product
Style
Covers
Sub Brand
SystemOne Recessed
Type
10" Recessed Rated Poke Through Covers
UPC
783585547527

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
8