WBP_S1R10CSPL_PRODIMAGE
WBP_S1R10CSPL_PRODIMAGE

Recessed 10" Series, Sub Plate, Center, Single Gang, (3) Unit iSTATION Opening

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R10CSPL

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, Center, Single Gang, (3) Unit iSTATION Opening

3-Unit Hubbell iSTATION opening

Product details

General

Accessory Type
Center Sub Plate
Application
10" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
White
Construction
Fabricated
Construction Material - Main
10 Meunt
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
10" Recessed Fire-Rated Poke-Through Components
Material
Steel
Mounting Type
Screw Mount
Number Of Outlets
(3) Unit iSTATION Opening
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
10" Recessed Rated Poke Through Sub Plates
UPC
783585547633

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
35