text.skipToContent text.skipToNavigation

S1R10CSPM

by multiple brands 

Catalog ID: S1R10CSPM

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, Center, Two Gang, NEMA Spacing, (2) Style Line®/ Decorator Openings, Suitable for Two Gang AV Modules

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Standard Product

Product Details

General

Accessory Type Center Sub Plate
Application Through Floor Delivery, Sub Plate
Application - For Use On Concrete
Color White
Construction Fabricated
Construction Material - Main 10 Meunt
EU RoHS Indicator Contact Manufacturer
Finish Type White Paint
Item Type 10" Recessed Fire-Rated Poke-Through Components
Material Galvanized Steel
Mounting Type Screw Mount
Number Of Outlets (2) Style Line/ Decorator Openings, Suitable for Two Gang AV Modules
Size Standard Sized Product
Style Sub-Plates
Sub Brand SystemOne Recessed
Type 10" Recessed Rated Poke Through Sub Plates
UPC 783585547718

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s) UL 514A

Logistics

Carton Quantity 35

Resources/Downloads