WBP_S1R6ADMTBK_PRODIMAGE
WBP_S1R6ADMTBK_PRODIMAGE
WBP_S1R4FRPTADMTBK_back_PRODIMAGE

4" Recessed Series, Abandonment Plate

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R4FRPTADMTBK

Fire Rated Poke Throughs, Recessed 4" Series, Abandonment Plate, Black

  • Maintains UL Fire Rating when S1R4PTFIT not activated
  • Aluminum Construction
  • Black Powder Coat Paint
  • Includes Necessary Mounting Hardware

Standard Product

Product details

General

Accessory Type
Abandonment Plate
Application
4" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Black
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
4" Recessed Fire-Rated Poke-Through Components
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Size
Standard Sized Product
Style
Accessories
Sub Brand
SystemOne Recessed
Type
4" Recessed Rated Poke Through Accessories
UPC
783585547350

Conductor Related

Cable Entry
None

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
10