WBP_S1R4PTALU_PRODIMAGE
WBP_S1R4PTALU_PRODIMAGE
WBP_S1R4PTALU_Cutaway_App_PRODIMAGE

Recessed 4" Series, (1) S1R4PTFIT fitting, (1) S1R4CVRALU Aluminum Recessed Cover, (2) S1R4DIV Low Voltage Dividers, (1) S1FRPTJB Hubbell Junction Box

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R4PTALU

Fire Rated Poke Throughs, Recessed 4" Series, Through Floor Fitting, Brushed Aluminum Cover, S1FRPTJB, No Subplate

Standard Product

Product details

General

Accessory Type
4" FRPT Kit
Application
  • 4" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
  • Aluminum
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brushed Aluminum Cover
Item Type
4" Recessed Fire-Rated Poke-Through Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
4" Core Hole
Size
Standard Sized Product
Style
FRPT - Complete Kits
Sub Brand
SystemOne Recessed
Type
  • 4" Recessed Rated Poke Through Kits
  • 4" Recessed Rated Poke Through Kits
UPC
783585446141

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
1