text.skipToContent text.skipToNavigation

S1R4PTBRS

by multiple brands 

Catalog ID: S1R4PTBRS

Fire Rated Poke Throughs, Recessed 4" Series, Through Floor Fitting with Brass Cover

  • For use with a 4.00” to 4.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Product Details

General

Accessory Type 4" FRPT Kit
Application 4" Fire-Rated Poke-Through Series
Application - For Use On Concrete
EU RoHS Indicator Contact Manufacturer
Finish Type Brushed Brass Plated Cover
Item Type 4" Recessed Fire-Rated Poke-Through Components
Material Assorted Materials
Material - Mounting Hardware Mounting Hardware Included
Style FRPT - Complete Kits
UPC 783585446134

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed