WBP_S1R8PSPZ_PRODIMAGE
WBP_S1R8PSPZ_PRODIMAGE

Recessed 8" Series, Sub Plate, Perimeter, (2) 20A Pre-Wired Receptacles, 1 Circuit, 25' Leads

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8PSPZ25

Fire Rated Poke Throughs, Recessed 8" Series, (2) 20A Pre-Wired Receptacles, 1 Circuit, 25' Leads

(2) 20A pre-wired receptacles

Product details

General

Accessory Type
Sub Plate
Application
8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
8" Recessed Fire-Rated Poke-Through Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
(2) 20A Pre-Wired Receptacles, 1 Circuit, 25' Leads
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
8" Recessed Rated Poke Through Sub Plates
UPC
783585444444

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed