WBP_S1R6ADMTBK_PRODIMAGE
WBP_S1R6ADMTBK_PRODIMAGE

Recessed 6" Series, Abandonment Plate, Black Powder Coat

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R6ADMTBK

Fire Rated Poke Throughs, Recessed 6" Series, Abandonment Plate, Black Powder Coat

  • Maintains UL Fire Rating when S1R6PTFIT not activated
  • Aluminum Construction
  • Black Powder Coat Paint
  • Includes Necessary Mounting Hardware

Standard Product

Product details

General

Accessory Type
Abandonment Plate
Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Black
Construction
Fabricated
Construction Material - Main
Aluminum
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black Powder Coat Cover
Item Type
6" Recessed Fire-Rated Poke-Through Components
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
None
Size
Standard Sized Product
Style
Accessories
Sub Brand
SystemOne Recessed
Type
6" Recessed Rated Poke Through Accessories
UPC
783585443560

Conductor Related

Cable Entry
None

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed