WBP_S1R6DIV_PRODIMAGE
WBP_S1R6DIV_PRODIMAGE

Recessed 6" Series, Replacement Divider

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R6DIV

Fire Rated Poke Throughs, Recessed 6" Series, Replacement Divider

Standard Product

Product details

General

Accessory Type
Divider
Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Metallic
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Item Type
6" Recessed Fire-Rated Poke-Through Components
Material
Steel
Mounting Type
Screw Mount
Size
Standard Sized Product
Style
Accessories
Sub Brand
SystemOne Recessed
Type
6" Recessed Rated Poke Through Accessories
UPC
783585443683

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
50