WBP_S1R6PTALU_PRODIMAGE
WBP_S1R6PTALU_PRODIMAGE

Recessed 6" Series, Kit

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R6PTACEHALU

Fire Rated Poke Throughs, Recessed 6" Series, Kit, (1) S1R6PTFIT, (1) S1R6SPA, (1) S1R6SPC, (1) S1R6SPE, (1) S1R6SPH, (1) S1R6CVRALU

  • For use with a 6.00” to 6.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

(4) 20A, pre-wired receptacles

Product details

General

Accessory Type
6" FRPT Kit
Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Aluminum
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brushed Aluminum Cover
Item Type
6" Recessed Fire-Rated Poke-Through Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
6" Core Hole
Number Of Outlets
(2) 50% Left Side Sub Plates- (3) Extron® AAP Opening, (5) Extron® MAAP Opening, 50% Left Side, (1) Style Line® Decorator Opening, (2) Hubbell Keystone Openings and (1) 50% Left Side Sub Plate- (1) Style Line® Decorator Opening, (2) Hubbell Keystone Openings
Size
Standard Sized Product
Style
FRPT - Complete Kits
Sub Brand
SystemOne Recessed
Type
6" Recessed Rated Poke Through Kit
UPC
783585443379

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
1