WBP_S1R6SPHC4_PRODIMAGE
WBP_S1R6SPHC4_PRODIMAGE

Recessed 6" Series, Sub Plate, 50% Right Side, (4) Controlled 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R6SPHC4

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Right Side, (4) Controlled 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

(4) 20A pre-wired receptacles; one or two circuits

Product details

General

Accessory Type
Sub Plate
Application
  • 6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
  • White
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
6" Recessed Fire-Rated Poke-Through Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
(4) Controlled 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
  • 6" Recessed Rated Poke Through Sub Plates
  • 6" Recessed Rated Poke Through Sub Plates
UPC
783585545547

Certifications And Compliance

Industry Standard(s)
cULus Listed