WBP_S1R6SPL_PRODIMAGE
WBP_S1R6SPL_PRODIMAGE

Recessed 6" Series, Sub Plate, 50% Left Side, (3) Extron® AAP Opening, (2) Hubbell Keystone Openings

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R6SPL

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Left Side, (3) Extron® AAP Opening, (2) Hubbell Keystone Openings

(3) Extron® MAAP openings and (2) Hubbell keystone jack openings

Product details

General

Accessory Type
Sub Plate
Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
6" Recessed Fire-Rated Poke-Through Components
Material
Steel
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
(3) Extron® AAP Opening, (2) Hubbell Keystone Openings
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
6" Recessed Rated Poke Through Sub Plates
UPC
783585443096

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed