WBP_S1R6SPT_PRODIMAGE
WBP_S1R6SPT_PRODIMAGE

Recessed 6" Series, Sub Plate, 60% Left Side, (2) Extron® AAP Openings, (4) Extron® MAAP Opening

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R6SPT

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 60% Left Side, (2) Extron® AAP Openings, (4) Extron® MAAP Opening

1) Extron® MAAP opening, (4) Extron® MAAP openings, (1) Extron® MAAP opening

Product details

General

Accessory Type
Sub Plate
Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
6" Recessed Fire-Rated Poke-Through Components
Material
Steel
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
(2) Extron® AAP Openings, (4) Extron® MAAP Opening
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
6" Recessed Rated Poke Through Sub Plates
UPC
783585544175

Certifications And Compliance

Industry Standard(s)
cULus Listed