WBP_S1R6SPY_PRODIMAGE
WBP_S1R6SPY_PRODIMAGE

Recessed 6" Series, Sub Plate, 60% Left Side, (1) Style Line® Decorator Opening, (2) 1.5-Unit iSTATION Openings

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R6SPY

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 60% Left Side, (1) Style Line® Decorator Opening, (2) 1.5-Unit iSTATION Openings

(1) Style Line® decorator and (2) 1.5 unit Hubbell iSTATION openings

Product details

General

Accessory Type
Sub Plate
Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
6" Recessed Fire-Rated Poke-Through Components
Material
Steel
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
(1) Style Line® Decorator Opening, (2) 1.5-Unit iSTATION Openings
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
6" Recessed Rated Poke Through Sub Plates
UPC
783585443133

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed

Resources and downloads