WBP_S1FRPTJB2_PRODIMAGE
WBP_S1FRPTJB2_PRODIMAGE
WBP_S1R6PTFIT_S1FRPTJB2_App-1_PRODIMAGE
WBP_S1R6PTFIT_S1FRPTJB2_App_PRODIMAGE
WBP_S1R6PTFIT_S1FRPTJB2_App-2_PRODIMAGE

SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box

Brand:

Hubbell Premise Wiring

Catalog ID:

S1FRPTJB2

SystemOne, Fire-Rated Poke-Throughs, 4-11/16" Junction Box

Standard Product

Product details

General

Accessory Type
FRPT Fitting Junction Box
Application
4-11/16 JCT Box, With Cover
Application - For Use On
Through Floor Fttings
Color
Metallic
Construction
Fabricated
Construction Material - Main
2 Meunt
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Item Type
FRPT Fitting Junction Box
Material
Fabricated
Mounting Type
Screw Mount
Number Of Outlets
Single Service
Size
Standard Sized Product
Style
Accessories
Sub Brand
SystemOne Recessed
Type
Fire Rated Poke Through Junction Box
UPC
783585590134

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed