WBP_S1R8PT1NKL_PRODIMAGE
WBP_S1R8PT1NKL_PRODIMAGE

Recessed 8" Series, Kit

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8PTZZ1NKL

Fire Rated Poke Throughs, Recessed 8" Series, Kit, (1) S1R8PTFIT1, (2) S1R8SPZ, (1) S1R8JNC1, (1) S1R8CVRNKL

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

(4) 20A pre-wired receptacles

Product details

General

Accessory Type
8" FRPT Kit
Application
8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Nickel
EU RoHS Indicator
Contact Manufacturer
Finish Type
Satin Nickel Plated Cover
Item Type
8" Recessed Fire-Rated Poke-Through Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
8" Core Hole
Number Of Outlets
(2) Two 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads
OEM Brand Name
Hubbell Wiring Device-Kellems
Size
Standard Sized Product
Style
FRPT - Complete Kits
Sub Brand
SystemOne Recessed
Type
8" Recessed Rated Poke Through Kit
UPC
783585443942

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed