text.skipToContent text.skipToNavigation

S1R8PT2GRY

by multiple brands 

Catalog ID: S1R8PT2GRY

Fire Rated Poke Throughs, Recessed 8" Series, Kit, (1) S1R8PTFIT1, (1) S1R8JNC2, (1) S1R8CVRGRY, No Sub Plates

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product Details

General

Accessory Type 8" FRPT Kit
Application Through Floor Fitting Kit, No Sub Plate
Application - For Use On Concrete
Color Gray
Construction Fabricated
Construction Material - Main 2 Meunt
EU RoHS Indicator Contact Manufacturer
Finish Type Gray Powder Coat Cover
Item Type 8" Recessed Fire-Rated Poke-Through Components
Material Assorted Materials
Material - Mounting Hardware Mounting Hardware Included
Mounting Type Screw Mount
Size Standard Sized Product
Style FRPT - Complete Kits
Sub Brand SystemOne Recessed
Type 8" Recessed Rated Poke Through Kit
UPC 783585590080

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s) UL 514A