text.skipToContent text.skipToNavigation

S1R8PTZZ2BRS

by multiple brands 

Catalog ID: S1R8PTZZ2BRS

Fire Rated Poke Throughs, Recessed 8" Series, Kit, (1) S1R8PTFIT1, (2) S1R8SPZ, (1) S1R8JNC2, (1) S1R8CVRBRS

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Product Details

General

Accessory Type 8" FRPT Kit
Application 8" Fire-Rated Poke-Through Series
Application - For Use On Concrete
EU RoHS Indicator No
Finish Type Brushed Brass Plated Cover
Item Type 8" Recessed Fire-Rated Poke-Through Components
Material Assorted Materials
Material - Mounting Hardware Mounting Hardware Included
Number Of Outlets (2) Two 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads
Style FRPT - Complete Kits
UPC 783585444024

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources/Downloads

Customer Notices