WBP_S1R8CVRGRY_PRODIMAGE
WBP_S1R8CVRGRY_PRODIMAGE

Recessed 8" Series, Cover Assembly, Gray Powder Coat Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R8CVRGRY

Fire Rated Poke Throughs, Recessed 8" Series, Cover Assembly, Gray Powder Coat Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product details

General

Accessory Type
8" Round Recessed Cover
Application
8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Gray
Construction
Fabricated
Construction Material - Main
8 Meunt
EU RoHS Indicator
Contact Manufacturer
Finish Type
Gray Powder Coat Cover
Item Type
8" Recessed Fire-Rated Poke-Through Components
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
0
Size
Standard Sized Product
Style
Covers
Sub Brand
SystemOne Recessed
Type
8" Recessed Fire Rated Poke Through Covers
UPC
783585445540

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
10
Pallet Quantity
150