WBP_S1R8CSPEXT32_PRODIMAGE
WBP_S1R8CSPEXT32_PRODIMAGE

Recessed 8" Series, Sub Plate, Center, Three Gang, 1" Extender with Two Gang Opening

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R8CSPEXT32

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Three Gang, 1" Extender with Two Gang Opening

For use with low voltage devices

Product details

General

Accessory Type
Extension Kit
Application
8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
White
Construction
Fabricated
Construction Material - Main
32 Meunt
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
8" Recessed Fire-Rated Poke-Through Components
Material
Steel
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
1" Extender with Two Gang Opening
Size
Standard Sized Product
Sub Brand
SystemOne Recessed
Type
8" Recessed Rated Poke Through Sub Plates
UPC
783585590011

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
10