WBP_S1R8PSPW_PRODIMAGE
WBP_S1R8PSPW_PRODIMAGE

Recessed 8" Series, Sub Plate, Perimeter, Pull Through, 1" Bushing Opening

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8PSPW

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Perimeter, Pull Through, 1" Bushing Opening

Pull through with 1 inch bushing

Product details

General

Accessory Type
Sub Plate
Application
8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
8" Recessed Fire-Rated Poke-Through Components
Material
Steel
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
Pull Through, 1" Bushing Opening
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
8" Recessed Rated Poke Through Sub Plates
UPC
783585443706

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
50