WBP_S1R8JNC3_PRODIMAGE
WBP_S1R8JNC3_PRODIMAGE

Recessed 8" Series, Replacement Fitting Box, (1) 2" EMT

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R8JNC3

Fire Rated Poke Throughs, Recessed 8" Series, Replacement Fitting Box, (1) 2" EMT

(1) 2 inch EMT

Product details

General

Accessory Type
Fitting Plates & Boxes
Application
8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Metallic
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Item Type
8" Recessed Fire-Rated Poke-Through Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Size
Standard Sized Product
Style
Accessories
Sub Brand
SystemOne Recessed
Type
8" Recessed Rated Poke Through Accessories
UPC
783585444307

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
12
Pallet Quantity
1512