Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1R6PTFFNKL
Standard Product
Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Catalog Number
S1R6PTFFNKL
Color
Nickel
Cover Type
Furniture Feed
EU RoHS Indicator
Contact Manufacturer
Finish Type
Nickel
Item Type
6" Fire-Rated Poke-Through Component
Material
Fabricated
Material - Mounting Hardware
Step-Down Installation
Mounting Type
6" Core Hole
Number Of Outlets
(1) 3/4" & (1) 2" Threaded Hub Multi-Service
Size
Standard Sized Product
Style
FRPT Kits
Sub Brand
SystemOne Recessed
Type
6" Recessed Rated Poke Through Kit
UPC
783585444437
Cable Entry
Through Cover
Industry Standard(s)