WBP_S1R10FFCVRALU_PRODIMAGE
WBP_S1R10FFCVRALU_PRODIMAGE

Recessed 10" Series, Furniture Feed Cover Assembly, Brushed Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R10FFCVRALU

Fire Rated Poke Throughs, Recessed 10" Series, Furniture Feed Cover Assembly, Brushed Aluminum

  • (2) 2" Low Voltage Hubs and (2) 1" Line Voltage Hubs, (2) 1” to ¾” Reducers Provided
  • Three Piece Cover allows Isolated Low Voltage Access During Installation
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product details

General

Application
10" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Aluminum
Cover Type
Furniture Feed
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brushed Aluminum Cover
Item Type
10" Fire-Rated Poke-Through Component
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
(2) 1" & (2) 2" Threaded Hub Multi-Service
Size
Standard Sized Product
Style
Cover Flanges
Sub Brand
SystemOne Recessed
Type
10" Recessed Rated Poke Through Covers
UPC
783585547534

Conductor Related

Cable Entry
Threaded Hubs

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
7