WBP_S1R6PTFFALU_PRODIMAGE
WBP_S1R6PTFFALU_PRODIMAGE

Furniture Feed 6" Series, Through Floor Fitting with Brushed Aluminum Cover

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R6PTFFALU

Fire Rated Poke Throughs, Furniture Feed 6" Series, Through Floor Fitting with Brushed Aluminum Cover

Standard Product

Product details

General

Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Aluminum
Cover Type
Furniture Feed
EU RoHS Indicator
Contact Manufacturer
Finish Type
Aluminum
Item Type
6" Fire-Rated Poke-Through Component
Material
Fabricated
Material - Mounting Hardware
Step-Down Installation
Mounting Type
6" Core Hole
Number Of Outlets
(1) 3/4" & (1) 2" Threaded Hub Multi-Service
Size
Standard Sized Product
Style
FRPT Kits
Sub Brand
SystemOne Recessed
Type
6" Recessed Rated Poke Through Kit
UPC
783585444390

Conductor Related

Cable Entry
Threaded Hubs

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
1