text.skipToContent text.skipToNavigation

S1R6PTFFBRS

by multiple brands 

Catalog ID: S1R6PTFFBRS

Fire Rated Poke Throughs, Furniture Feed 6" Series, Through Floor Fitting with Brass Plated Cover

  • Multi-Service Furniture Feed FRPT
  • Up to 2 Hour Fire Rating
  • (1) 3/4"EMT for Power and (1) 2" EMT for Data
  • Includes S1FRPTJB Junction Box
  • Step Down Installation
  • Complies with ADA

Product Details

General

Cover Type Furniture Feed
EU RoHS Indicator Contact Manufacturer
Finish Type Brass
Item Type 6" Fire-Rated Poke-Through Component
Material - Mounting Hardware Step-Down Installation
Number Of Outlets (1) 3/4" & (1) 2" Threaded Hub Multi-Service
Style FRPT Kits
UPC 783585444413

Conductor Related

Cable Entry Threaded Hubs

Certifications and Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed