WBP_S1RFFFIT2_PRODIMAGE
WBP_S1RFFFIT2_PRODIMAGE

SystemOne, 2" Liquidtight Nonmetallic Conduit Fitting

Brand:

Hubbell Premise Wiring

Catalog ID:

S1RFFFIT2

SystemOne, 2" Liquidtight Nonmetallic Conduit Fitting

Standard Product

Product details

General

Accessory Type
Conduit Feed Fitting
Application
Through Floor Delivery, Hub Fitting
Color
Metallic
Construction
Fabricated
Construction Material - Main
Composite
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Item Type
Conduit Feed Fitting
Material
Aluminum
Material - Mounting Hardware
N/A
Mounting Type
Mounts to Furniture Feed Cover
Number Of Outlets
None
Size
Standard Sized Product
Style
Accessories
Sub Brand
SystemOne Recessed
Type
Flush Fire Rated Poke Through Components
UPC
783585443577

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed