WBP_S1RPLUG075ALU_PRODIMAGE
WBP_S1RPLUG075ALU_PRODIMAGE

SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1RPLUG075ALU

SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Aluminum

  • Replacement 3/4" Replacement Plug for Furniture Feed Covers

Standard Product

Product details

General

Accessory Type
Replacement Plugs
Application
Through Floor Delivery, Replacement Plug
Color
Aluminum
Construction
Fabricated
Construction Material - Main
Composite
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brushed Aluminum Cover
Item Type
Replacement Flush Threaded Plug
Material
Aluminum
Material - Mounting Hardware
N/A
Mounting Type
Mounts to Furniture Feed Cover
Number Of Outlets
None
OEM Brand Name
Hubbell Wiring Device-Kellems
Size
Standard Sized Product
Style
Accessories
Sub Brand
SystemOne Recessed
Type
Flush Fire Rated Poke Through Components
UPC
783585443652

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed