text.skipToContent text.skipToNavigation

1-1/2 in. 90 Degree Flex Squeeze Connector, Insulated

By Raco 

Catalog ID: 3206

By Raco
Catalog ID:  3206
1-1/2 in. 90 Degree Flex Squeeze Connector, Insulated
  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product Details

General

Conduit Type Flexible Metal Conduit
Connector Type Squeeze
Fitting Type Connectors
Insulation Type Insulated
Material Malleable Iron
UPC 050169032060

Dimensions

Dimensions 4.891 in x 3.094 in x 3.094 in
Height 3.094 in
Length 4.891 in
Trade Size 1-1/2 in
Weight 1.507 lb
Width 3.094 in