text.skipToContent text.skipToNavigation

1-1/2 in. to 1-1/4 in. Rigid/IMC Reducing Bushing

By Raco 

Catalog ID: 1151

By Raco
Catalog ID:  1151
1-1/2 in. to 1-1/4 in. Rigid/IMC Reducing Bushing
  • Rugged steel construction ensures mechanical protection of the raceway
  • Zinc electroplated for corrosion protection
  • Additional sizes available

Product Details

General

Application Rigid
Compatibility GRC
Conduit Type Rigid/IMC
Fitting Type Bushings
Material Steel
Paintable/Stainable No
UPC 050169011515

Dimensions

Dimensions 0.719 in x 1.875 in x 1.875 in
Height 1.875 in
Length 0.719 in
Trade Size 1-1/2 in to 1-1/4 in
Weight 0.113 lb
Width 1.875 in

Certifications and Compliance

Certified Listed cULus Listed