1141
* Representative image
1141

1-1/2 in. to 1/2 in. Rigid/IMC Reducing Bushing

Brand:

Raco

Catalog ID:

1148

1-1/2 in. to 1/2 in. Rigid/IMC Reducing Bushing

  • Rugged steel construction ensures mechanical protection of the raceway
  • Zinc electroplated for corrosion protection
  • Additional sizes available

Product details

General

Application
Rigid
Compatibility
GRC
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Bushings
Material
Steel
Paintable/Stainable
No
UPC
050169011485

Dimensions

Dimensions
0.719 in x 1.875 in x 1.875 in
Height
1.875 in
Length
0.719 in
Trade Size
1-1/2 in to 1/2 in
Weight
0.355 lb
Width
1.875 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
50
Pallet Quantity
5000