text.skipToContent text.skipToNavigation

1-1/4 in. EMT Compression Connector, Uninsulated

By Raco 

Catalog ID: 2905

By Raco
Catalog ID:  2905
1-1/4 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Buy from a Partner

Product Details

General

Conduit Type EMT
Connector Type Compression
Fitting Type Connectors
Insulation Type Uninsulated
Material Steel
UPC 050169029053

Dimensions

Dimensions 2.1 in x 2.04 in x 2.04 in
Height 2.04 in
Length 2.1 in
Trade Size 1-1/4 in
Weight 0.399 lb
Width 2.04 in