text.skipToContent text.skipToNavigation

1-1/4 in. SWIVEL-LOK®, Extra Flexible Tubing Liquidtight Straight Connector

By Raco 

Catalog ID: 4745

By Raco
Catalog ID:  4745
1-1/4 in. SWIVEL-LOK®, Extra Flexible Tubing Liquidtight Straight Connector
  • All black nonmetallic construction ends metal fatigue and separation problems and provides superior corrosion resistance
  • Each connector is supplied with a Neoprene O-ring and nylon gasket
  • Additional sizes available

Product Details

General

Application
  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use extra flexible tubing and connectors whenever added flexibility is required for installation, operation, or maintenance
Conduit Type Liquidtight
Environmental Conditions Wet Location
Fitting Type Connectors
Material Nylon
UPC 050169047453

Dimensions

Dimensions 2.15 in x 2.2 in x 2.2 in
Height 2.2 in
Length 2.15 in
Trade Size 1-1/4 in