text.skipToContent text.skipToNavigation

1-1/4 in. Service Entrance (3#3) SEU Cable Watertight Connector

By Raco 

Catalog ID: 2485

By Raco
Catalog ID:  2485
1-1/4 in. Service Entrance (3#3) SEU Cable Watertight Connector
  • Rugged metallic construction will last the life of the installation
  • Additional sizes available

Product Details

General

Accessory Type Fitting
Conduit Type Service Entrance
Fitting Type Connectors
Material Die Cast Zinc
UPC 050169024850

Dimensions

Dimensions 2 in x 1.844 in x 1.844 in
Height 1.844 in
Length 2 in
Opening Size .51 x .85 in
Trade Size 1-1/4 in
Weight 0.508 lb
Width 1.844 in

Certifications and Compliance