text.skipToContent text.skipToNavigation

1-Hole Cable Strap Service Entrance 3#3 - 3#2

By Raco 

Catalog ID: 2442

By Raco
Catalog ID:  2442
1-Hole Cable Strap Service Entrance 3#3 - 3#2
  • All steel construction provides durability of installation
  • Electro zinc plated for added corrosion protection
  • Additional sizes available

Product Details

General

Accessory Type Fitting
Conduit Type Service Entrance
Fitting Type Straps
Material Steel
UPC 050169024423

Dimensions

Dimensions 1.859 in x 0.625 in x 0.75 in
Height 0.75 in
Length 1.859 in
Weight 0.028 lb
Width 0.625 in

Conductor Related

Cable Size 3 #4, 3 #3, 3 #2

Certifica