3796-5
* Representative image
3796-5

1 in. Color-Coded 90° Strain Relief Cord Connector, Malleable Iron, Black

Brand:

Raco

Catalog ID:

3796-5

1 in. Color-Coded 90° Strain Relief Cord Connector, Malleable Iron, Black

  • Malleable iron construction provides mechanical strength and durability
  • Neoprene grommets are color-coded by cable diameter allowing for quick and easy identification
  • Metallic components are zinc plated for corrosion protection
  • Unique grommet design is forced up and around the cord when the nut is tightened creating a liquidtight seal
  • Time saving and easy installation - no need to disassemble the fitting for cord installation
  • Additional colors and sizes available

Product details

General

Application
  • For use in wet or dry locations to provide a liquidtight and strain relief termination for flexible cord and cable
  • RACO liquidtight strain relief cord connectors are suitable for use in Class I, Div. 2; Class II, Div. 1 & 2; and Class III, Div. 1 & 2 hazardous locations
Color
Black
Material
Malleable Iron
UPC
050169983416

Dimensions

Dimensions
3.88 in x 1.75 in x 1.75 in
Height
1.75 in
Length
3.88 in
Trade Size
1 in
Weight
0.709 lb
Width
1.75 in

Conductor Related

Cable Range
.95 - 1.05 in

Certifications And Compliance

Certified Listed
cULus Listed
Nema Rating
NEMA 4

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
3360