text.skipToContent text.skipToNavigation

1 in. Offset 3/4 in. Nipple

By Raco 

Catalog ID: 1454

By Raco
Catalog ID:  1454
1 in. Offset 3/4 in. Nipple
  • Rugged metallic construction provides mechanical protection for the conductors
  • Additional sizes available

Product Details

General

Fitting Type Nipples
Material Die Cast Zinc
UPC 050169014547

Dimensions

Dimensions 2.719 in x 1.391 in x 2.141 in
Height 2.141 in
Length 2.719 in
Trade Size 1 in
Weight 0.204 lb
Width 1.391 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 15
Minimum Pack Quantity