text.skipToContent text.skipToNavigation

1114

by Raco 

Catalog ID: 1114

3-1/2 in. Rigid/IMC Bushing

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.
  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Application For use on threaded rigid/IMC conduit to provide a smooth rounded surface at the entrance of raceways
Conduit Type Rigid/IMC
Fitting Type Bushings
Insulation Type Uninsulated
Material Malleable Iron
UPC 050169011140

Dimensions

Height 4.406 in
Length 0.938 in
Trade Size 3-1/2 in
Weight 0.8 lb
Width 4.406 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Pallet Quantity 3200 EA

Resources/Downloads

Specifications

Terms and Conditions