text.skipToContent text.skipToNavigation

1116

By Raco 

Catalog ID: 1116

By Raco
Catalog ID:  1116
4 in. Rigid/IMC Bushing

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Application Rigid
Compatibility GRC
Conduit Type Rigid/IMC
Fitting Type Bushings
Insulation Type Uninsulated
Material Malleable Iron
Paintable/Stainable No
UPC 050169011164

Dimensions

Dimensions 0.938 in x 4.906 in x 4.906 in
Height 4.906 in
Length 0.938 in
Trade Size 4 in
Weight 1.12 lb
Width 4.906 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Pallet Quantity 2100

Resources and Downloads

Specifications