text.skipToContent text.skipToNavigation

1128

by Raco 

Catalog ID: 1128

3-1/2 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.
  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insuliner rated for 150° C
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Fitting Type Bushings
Insulation Type Insulated
Material Malleable Iron
UPC 050169011287

Dimensions

Height 4.406 in
Length 0.938 in
Trade Size 3-1/2 in
Weight 0.78 lb
Width 4.406 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 5
Minimum Pack Quantity 5
Pallet Quantity 3240 EA

Resources/Downloads

Specifications

Terms and Conditions