1141
* Representative image
1141

1-1/2 in. to 3/4 in. Rigid/IMC Reducing Bushing

Brand:

Raco

Catalog ID:

1149

1-1/2 in. to 3/4 in. Rigid/IMC Reducing Bushing

  • Rugged steel construction ensures mechanical protection of the raceway
  • Zinc electroplated for corrosion protection
  • Additional sizes available

Product details

General

Application
Rigid
Compatibility
GRC
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Bushings
Item Type
4D
Material
Steel
Paintable/Stainable
No
UPC
050169011492

Dimensions

Dimensions
0.719 in x 1.875 in x 1.875 in
Height
1.875 in
Length
0.719 in
Trade Size
1-1/2 in to 3/4 in
Weight
0.353 lb
Width
1.875 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
50
Pallet Quantity
5000