1192
* Representative image
1192

1-1/2 in. Rigid/IMC Locknut

Brand:

Raco

Catalog ID:

1196

1-1/2 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • Not UL Listed
  • Available in trade sizes 1/2 in. through 6 in.

Product details

General

Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Locknuts
Material
Steel
UPC
050169011966

Dimensions

Dimensions
0.21 in x 2.36 in x 2.17 in
Height
2.17 in
Length
0.21 in
Trade Size
1-1/2 in
Weight
0.042 lb
Width
2.36 in

Logistics

Carton Quantity
50
Pallet Quantity
31500