text.skipToContent text.skipToNavigation

1/2 in. Hubs - Form 1 90 Degree Liquidtight Strain Relief Cord Connector, Cable Range .125 - .250

By Raco 

Catalog ID: 3792-1

By Raco
Catalog ID:  3792-1
1/2 in. Hubs - Form 1 90 Degree Liquidtight Strain Relief Cord Connector, Cable Range .125 - .250
  • All steel/malleable construction provides mechanical strength
  • Unique Neoprene grommet design - grommet is forced up and around the cord when the nut is tightened for a positive liquidtight seal
  • Washers have size range imprinted for indentification - eliminates misidentifying inventory
  • Use RACO locknuts and sealing washers to complete a liquidtight installation on a sheet metal box or panel
  • All metallic components are zinc electroplated for corrosion protection
  • 1/2 in. to 3/4 in. Malleable Iron bodies
  • 1/2 in. to 3/4 in. Steel nuts
  • Additional sizes available

Product Details

General

Conduit Type Liquidtight
Connector Type Strain-Relief
Environmental Conditions Wet Location
Fitting Type Connectors
Material Malleable Iron
UPC 050169379219

Dimensions

Dimensions 1.8 in x 1.047 in x 1.899 in
Form Size